See datasheet for actual packaging/pinout drawings

Package | PIN:

DGN | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.44
10 - 24 $ 2.20
25 - 99 $ 2.04
100 - 249 $ 1.79
250 - 499 $ 1.68
500 - 749 $ 1.43
750 - 999 $ 1.20
1000 - 9999 $ 1.15
  View datasheet for TPS2159IDGN View product folder for TPS2159IDGN

Adjust your quantity during checkout

TPS2159IDGN-3.3V LDO + Dual Switch For USB Hubs, Active-High Enables

The TPS2149 incorporates two power distribution switches and an LDO in one small package, providing a USB bus-powered hub power management solution that saves up to 60% in board space over typical implementations.

The TPS2149 meets USB 2.0 bus-powered hub requirements. An integrated LDO regulates the 5-V bus power down to 3.3 V for the USB controller. The two MOSFET switches provide power to the downstream ports. With independent enables, the downstream ports remain unpowered until the hub completes enumeration.

Each power-distribution switch is capable of supplying 200 mA of continuous current, and the independent logic enables are compatible with 5-V logic and 3-V logic. The switches and the LDO are designed with controlled rise times and fall times to minimize current surges.

The TPS2149 has active-low enables while the TPS2159 has active-high enables.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00