See datasheet for actual packaging/pinout drawings

Package | PIN:

PWP | 14

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.28
10 - 24 $ 3.85
25 - 99 $ 3.60
100 - 249 $ 3.22
250 - 499 $ 3.01
500 - 749 $ 2.62
750 - 999 $ 2.27
1000 - 9999 $ 2.22
  View datasheet for TPS2221PWP View product folder for TPS2221PWP

Adjust your quantity during checkout

TPS2221PWP-1A Single-Slot CardBay PC Card Power Switch w/Parallel Interface

The TPS2228 and TPS2221 PC card power interface switches provide an integrated power management solution for both dual and single PC card sockets. The TPS2228 is a dual-slot power interface switch for serial PCMCIA controllers. The TPS2221 is a single-slot power interface switch for parallel PCMCIA controllers. These power interface switches support the distribution of 3.3 V, 5 V and 1.8 V to the PC card slot while providing current-limiting protection with overcurrent reporting.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00