See datasheet for actual packaging/pinout drawings

Package | PIN:

PWP | 24

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.94
10 - 24 $ 4.45
25 - 99 $ 4.14
100 - 249 $ 3.63
250 - 499 $ 3.40
500 - 749 $ 2.89
750 - 999 $ 2.44
1000 - 9999 $ 2.33
  View datasheet for TPS2223PWP View product folder for TPS2223PWP

Adjust your quantity during checkout

TPS2223PWP-1A Dual-Slot PC Card Power Switch w/Serial Interface, No 12V Support

The TPS2223, TPS2224 and TPS2226 Card-Bus™ power-interface switches provide an integrated power-management solution for two PC Card sockets. These devices allow the controlled distribution of 3.3 V, 5 V, and 12 V to each card slot. The current-limiting and thermal-protection features eliminate the need for fuses. Current-limit reporting helps the user isolate a system fault. The switch rDS(on) and current-limit values have been set for the peak and average current requirements stated in the PC Card specification, and optimized for cost.

Like the TPS2214 and TPS2214A and the TPS2216 and TPS2216A, this family of devices supports independent VPP/VCC switching; however, the standby and interface-mode pins are not supported. Shutdown mode is now supported independently on SHDN as well as in the serial interface. Optimized for lower power implementation, the TPS2223 does not support 12-V switching to VPP. See the available options table for pin-compatible device information

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00