See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DB | 30

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS2228DB


1A Dual-Slot CardBay PC Card Power Switch w/Serial Interface

TI Store Price:

 
 
Qty.Price
1 - 9 $ 8.04
10 - 24 $ 7.25
25 - 99 $ 6.66
100 - 249 $ 5.97
250 - 499 $ 5.51
500 - 749 $ 4.86
750 - 999 $ 4.30
1000 - 9999 $ 3.73

Adjust your quantity during checkout

Texas Instruments TPS2228DB

The TPS2228 and TPS2221 PC card power interface switches provide an integrated power management solution for both dual and single PC card sockets. The TPS2228 is a dual-slot power interface switch for serial PCMCIA controllers. The TPS2221 is a single-slot power interface switch for parallel PCMCIA controllers. These power interface switches support the distribution of 3.3 V, 5 V and 1.8 V to the PC card slot while providing current-limiting protection with overcurrent reporting.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00