See datasheet for actual packaging/pinout drawings

Package | PIN:

RGP | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.68
10 - 24 $ 2.42
25 - 99 $ 2.25
100 - 249 $ 1.97
250 - 499 $ 1.85
500 - 749 $ 1.57
750 - 999 $ 1.32
1000 - 9999 $ 1.27
  View datasheet for TPS2231MRGPT View product folder for TPS2231MRGPT

Adjust your quantity during checkout

TPS2231MRGPT-ExpressCard Single Power Interface Switch

The TPS2231 and TPS2236 ExpressCard power interface switches provide the total power management solution required by the ExpressCard specification. The TPS2231 and TPS2236 ExpressCard power interface switches distribute 3.3 V, AUX, and 1.5 V to the ExpressCard socket. Each voltage rail is protected with integrated current-limiting circuitry.

The TPS2231 supports systems with single-slot ExpressCard|34 or ExpressCard|54 sockets. The TPS2236 supports systems with dual-slot ExpressCard sockets.

End equipment for the TPS2231 and TPS2236 include notebook computers, desktop computers, personal digital assistants (PDAs), and digital cameras.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00