Features for the TPS22810EVM
- Input voltage range: 2.7 V to 18 V
- Input current range: 0 A to 2 A (3A for TPS22810DRV)
- Access to VIN, VOUT, CT, QOD, GND, and EN pins
- Ability to adjust the QOD resistance and COUT capacitance using on board jumpers
- Supports two packages for TPS22810 device, SOT-23 package (DBV) on CH1 and SON package (DRV) on CH2
Description for the TPS22810EVM
The TPS22810 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22810 load switch. The TPS22810EVM allows the user to apply different input voltages (2.7 V to 18 V) under different loading conditions (0 A to 2 A) to the TPS22810. Test point connections allow the EVM user to control the device with user-defined test conditions and make accurate RON measurements.