See datasheet for actual packaging/pinout drawings


TPS22810 18V, 2A, 79mΩ Load Switch With Adjustable Rise Time Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS22810EVM

The TPS22810 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22810 load switch. The TPS22810EVM allows the user to apply different input voltages (2.7 V to 18 V) under different loading conditions (0 A to 2 A) to the TPS22810. Output, input, and switching waveforms can be monitored on the EVM.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00