See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

YZV | 4

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS22906YZVR


3.6V, 0.5A, 93mΩ Load Switch with Quick Output Discharge

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.69
10 - 24 $ 0.62
25 - 99 $ 0.55
100 - 249 $ 0.50
250 - 499 $ 0.45
500 - 749 $ 0.35
750 - 999 $ 0.28
1000 - 9999 $ 0.22

Adjust your quantity during checkout

Texas Instruments TPS22906YZVR

TPS22906 device is an ultra-small, low ON-state resistance (rON) load switch with controlled turn on. The device contains a P-channel MOSFET that operates over an input voltage range of 1.0 V to 3.6 V. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage control signals. A 120-Ω on-chip load resistor is added for output quick discharge when the switch is turned off. TPS22906 is available in a space-saving 4-terminal WCSP with 0.5-mm pitch (YZV). The device is characterized for operation over the free-air temperature range of –40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00