See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $25.00
 

Adjust your quantity during checkout

TPS22907EVM-025-TPS22907EVM-025 Evaluation Module

The Texas Instruments TPS22907EVM-025 evaluation module (EVM) helps designers evaluate the performance of the TPS22907 Low rON Load Switch. The EVM allows the user to apply an input voltage (1.1V to 3.6V) to the TPS22907 under different loading conditions (0 to 1A). Output, input and switching waveforms can be monitored on the EVM.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00