Features for the TPS22908EVM-025
- Input Voltage: 1.1 V to 3.6 V
- Input Current Range: 0 A to 1 A
- Access to VIN, VOUT, and ON pins
- Jumpers to select input capacitance, output capacitance and output resistance
Description for the TPS22908EVM-025
The TPS22907/08EVM-025 evaluation module (EVM) helps designers evaluate the performance of the TPS22908 load switch. The EVM allows users to apply an input voltage (1.1 V to 3.6 V) to the TPS22908 under different loading conditions (0 A to 1 A). Output, input and switching waveforms can be monitored on the EVM.