The TPS22908 is a small, low RON load switch with controlled turn
on. The device contains a P-channel MOSFET that operates over an input voltage range of 1 V to 3.6
V. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with
low-voltage control signals.
The TPS22908 is available in a space-saving 4-terminal WCSP with 0.5 mm pitch (YZT). The
device is characterized for operation over the free-air temperature range of 40°C to 85°C.
View datasheet View product folder