TPS22910AEVM-656 TPS22910A 1.5V to 5.5V Single-Channel Load Switch Evaluation Module top board image

TPS22910AEVM-656

TPS22910A 1.5V to 5.5V Single-Channel Load Switch Evaluation Module

Pricing

Qty Price
+

Features for the TPS22910AEVM-656

  • Input voltage range: 1.4 V to 5.5 V
  • Input Current Range: 0 A to 2 A
  • Access to the VIN, VOUT, and EN pins
  • VIN and VOUT sense pins to measure the voltage drop from VIN to VOUT and calculate the resistance
  • Jumpers to select input capacitance, output capacitance and output resistance

Description for the TPS22910AEVM-656

The TPS2291xxEVM-656 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS29910A Single Channel Load Switch. The EVM allows the user to apply different input voltages (1.4 V to 5.5 V) under different loading conditions (0 A to 2 A) to the TPS22910A. Output, input and switching waveforms can be monitored on the EVM. Different input and output capacitors can be evaluated as well.

Pricing

Qty Price
+