Features for the TPS22912CEVM-656
- Input voltage range: 1.4 V to 5.5 V
- Input Current Range: 0 A to 2 A
- Access to the VIN, VOUT, and EN pins
- VIN and VOUT sense pins to measure the voltage drop from VIN to VOUT and calculate the resistance
- Jumpers to select input capacitance, output capacitance and output resistance
Description for the TPS22912CEVM-656
The TPS2291xxEVM-656 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS29912C Single Channel Load Switch. The EVM allows the user to apply different input voltages (1.4 V to 5.5 V) under different loading conditions (0A to 2A) to the TPS29912C. Output, input and switching waveforms can be monitored on the EVM. Different input and output capacitors can be evaluated as well.