See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $25.00
 

Adjust your quantity during checkout

TPS22913BEVM-656-Evaluation Module for TPS22913B Ultra-Small, Low rON, 2A Single Channel Load Switch

The TPS22913BEVM-656 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS29913B Single Channel Load Switch. The EVM allows the user to apply different input voltages (1.4V-5.5V) under different loading conditions (0-2A) to the TPS22913B. Output, input and switching waveforms can be monitored on the EVM. Different input and output capacitors can be evaluated as well.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00