See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

YFP | 4

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS22916CLYFPR


TPS22916 5.5-V, 2-A Ultra-Low Leakage Load Switch

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.57
10 - 24 $ 0.50
25 - 99 $ 0.45
100 - 249 $ 0.39
250 - 499 $ 0.35
500 - 749 $ 0.27
750 - 999 $ 0.21
1000 - 9999 $ 0.18

Adjust your quantity during checkout

Texas Instruments TPS22916CLYFPR

The TPS22916xx is a small, single channel load switch using a low leakage P-Channel MOSFET for minimum power loss. Advanced gate control design supports operating voltages as low as 1 V with minimal increase in ON-Resistance and power loss.

Multiple timing options are available to support various system loading conditions. For heavy capacitive loads, the slow turnon timing in the C version minimizes the inrush current. In cases with light capacitive loads, the fast timing in the B version reduces required wait time.

The switch ON state is controlled by a digital input that is capable of interfacing directly with low-voltage control signals. Both Active High and Active Low (L) versions are available. When power is first applied, a Smart Pull Down is used to keep the ON pin from floating until system sequencing is complete. Once the ON pin is deliberately driven high (≥VIH), the Smart Pull Down is disconnected to prevent unnecessary power loss.

The TPS22916xx is available in a small, space saving 0.74-mm × 0.74-mm, 0.4-mm pitch, 0.5-mm height 4-pin Wafer-Chip-Scale (WCSP) package (YFP). The device is characterized for operation over a temperature range of –40°C to +85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00