See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DBV | 6

Temp:

T (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS22918TDBVRQ1


5.5V, 2A, 52mΩ Automotive High-Side Load Switch with Adjustable Rise Time & Quick Output Discharge

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.50
10 - 24 $ 0.44
25 - 99 $ 0.41
100 - 249 $ 0.35
250 - 499 $ 0.32
500 - 749 $ 0.26
750 - 999 $ 0.21
1000 - 9999 $ 0.19

Adjust your quantity during checkout

Texas Instruments TPS22918TDBVRQ1

The TPS22918-Q1 is a single-channel load switch with both configurable rise time and configurable quick-output discharge. The device contains an N-channel MOSFET that can operate over an input voltage range of 1 V to 5.5 V and can support a maximum continuous current of
2 A. The switch is controlled by an on and off input, which is capable of interfacing directly with low-voltage control signals.

The configurable rise time of the device reduces inrush current caused by large bulk load capacitances, thereby reducing or eliminating power supply droop. The TPS22918-Q1 features a configurable quick output discharge (QOD) pin, which controls the fall time of the device to allow design flexibility for power down and sequencing.

The TPS22918-Q1 is available in a small, leaded SOT-23 package (DBV) which allows to visually inspect solder joints. The device is characterized for operation over the free-air temperature range of –40°C to +105°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00