TPS22920EVM-002 TPS22920EVM-002 Evaluation Module for Ultra-Low rON, 4A Single Ch Load Sw w/Turn On angled board image

TPS22920EVM-002

TPS22920EVM-002 Evaluation Module for Ultra-Low rON, 4A Single Ch Load Sw w/Turn On

Pricing

Qty Price
+

Features for the TPS22920EVM-002

  • Input Voltage Range: 0.75 V to 3.6 V
  • 4-A maximum continuous current
  • Access to VIN, VOUT, and EN pins
  • VIN and VOUT sense pins to measure the voltage drop from VIN to VOUT and calculate the resistance

Description for the TPS22920EVM-002

The TPS22920EVM-002 (EVM) is a fully assembled and tested circuit for evaluating the TPS22920 Ultra-Low rON, 4-A Single Channel Load Switch with Controlled Turn On. The EVM allows the designer to apply different input voltages (0.75 V to 3.6 V) under different loading conditions (0.4 A) to the TPS22920. Output, input and switching waveforms can be monitored on the EVM. Different input and output capacitors can be evaluated as well.

Pricing

Qty Price
+