See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $25.00
 

Adjust your quantity during checkout

TPS22920LEVM-TPS22920LEVM Evaluation Board

The TPS22920EVM (Evaluation Module) is a fully assembled and tested circuit for evaluating the TPS22920 Ultra-Low rON, 4A Single Channel Load Switch with Controlled Turn On. The EVM allows the designer to apply different input voltages (0.75V-3.6V) under different loading conditions (0-4A) to the TPS22920. Output, input and switching waveforms can be monitored on the EVM. Different input and output capacitors can be evaluated as well.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00