See datasheet for actual packaging/pinout drawings


TPS22922 Load Switch Evaluation Module

TI Store Price:

Unit price: $29.00

Adjust your quantity during checkout

Texas Instruments TPS22922EVM

The TPS22922EVM is an evaluation module for the Texas Instruments family of low-input voltage, ultra-low rON load switches. This EVM operates over a 0.9 V to 3.6 V range and provides a continuous output current of up to 110 mA. Additional open resistor and capacitor footprints allow for the use of customer-selected input and output load values. The TPS22922EVM accepts a YFP-6 packaged load switch for any of three (3) possible devices: TPS22921, TPS22922, or TPS22922B. These switches have a low threshold enable input, internally controlled slew rate, and ultra-low quiescent/shutdown current. The TPS22922 and TPS22922B also incorporate a 120Ω quick output discharge resistor internally.

Order SummaryEdit >
THS4042EVM (1)$49.00
THS4042CD (5)$52.65
CD4042BE (5)$2.60
Subtotal: $104.25
Shipping & Handling: -
Total (USD): $104.25