See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS22924CEVM-532-Evaluation Module for TPS22924C Ultra Small, Low-Input Voltage, Ultra-Low rON Load Switch

The TPS22924CEVM-532 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22924C Ultra Small, Low-Input Voltage, Ultra-Low rON Load Switch. The EVM allows the user to apply different input voltages (0.9V to 3.6V) under different loading conditions (0A to 2A) to the TPS22924C. Output, input and switching waveforms can be monitored on the EVM.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00