The TPS22924D is a small, low RON load switch with controlled turn
on. The device contains a N-channel MOSFET that can operate over an input voltage range of 0.75 V
to 3.6 V. An integrated charge pump biases the NMOS switch to achieve a minimum switch ON
resistance. The switch is controlled by an on/off input (ON), which is capable of interfacing
directly with low-voltage control signals.
A 1250 Ω on-chip load resistor is added for output quick discharge when the switch is
turned off. The rise time of the device is internally controlled to avoid inrush current. The
TPS22924D features a rise time of 6200 µs at 3.6 V.
The TPS22924D is available in an ultra-small, space-saving 6-pin CSP package and is
characterized for operation over the free-air temperature range of 40°C to 85°C.
View datasheet View product folder