See datasheet for actual packaging/pinout drawings


3.6V, 3A, 9mΩ Load Switch Evaluation Module

TI Store Price:

Unit price: $25.00

Adjust your quantity during checkout

Texas Instruments TPS22925EVM

The TPS22925EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22925 load switch. The EVM allows the user to apply different input voltages (0.65V to 3.6V) under different loading conditions (0A to 3A) to the TPS22925. Output, input and switching waveforms can be monitored on the EVM.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00