See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $25.00
 

Adjust your quantity during checkout

TPS22925NEVM-TPS22925NEVM 3.6V, 3A, 9.3Ω Load Switch Evaluation Module

The TPS22925NEVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22925N load switch. The EVM allows the user to apply different input voltages (0.65V to 3.6V) under different loading conditions (0A to 3A) to the TPS22925N. Output, input and switching waveforms can be monitored on the EVM.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00