See datasheet for actual packaging/pinout drawings


TPS22929DEVM-661-Evaluation Module for TPS22929D Low Input Voltage, 2A Single Channel Load Switch

TI Store Price:

Unit price: $25.00

Adjust your quantity during checkout

Texas Instruments TPS22929DEVM-661

The TPS22929DEVM-661 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22929 Low Input Voltage, 1.8A Single Channel Load Switch with Controlled Turn-On. The EVM allows the user to apply different input voltages (1.4V-5.5V) under different loading conditions (0-1.8A) to the TPS22929 device. Output, input and switching waveforms can be monitored on the EVM. Different input and output capacitors can be evaluated as well.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00