See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $25.00
 

Adjust your quantity during checkout

TPS22930AEVM-027-TPS22930A 3A Load Switch Evaluation Module

The Texas Instruments TPS22930AEVM-027 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22930A 2A load switch with reverse-current protection. The EVM allows the user to connect power to and control the Ultra-Small CSP-4 package load switch. Parameters such as On State resistance, Slew Rate and Discharge properties can be easily evaluated.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00