See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RSE | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS22933ARSET


Ultra-Small Low-Input-Voltage Low rDS(ON) Load Switch

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.44
10 - 24 $ 1.30
25 - 99 $ 1.21
100 - 249 $ 1.06
250 - 499 $ 0.99
500 - 749 $ 0.84
750 - 999 $ 0.71
1000 - 9999 $ 0.68

Adjust your quantity during checkout

Texas Instruments TPS22933ARSET

The TPS22933 device is a small, low rON, triple-input power multiplexer with auto-input selection and a low-dropout linear regulator. The device contains three P-channel MOSFETs that can operate over an input voltage range of 2.5 V to 12 V. The TPS22933 automatically selects the highest level (from BAT, USB, and DC_IN) and enables that input to source the LDO. LOUT is an always-on output from the LDO. The Enable function (EN pin) allows VOUT to be switched on or off, enables a quick discharge resistor, and is capable of interfacing directly with low-voltage control signals.

The TPS22933 is available in a small, space-saving 8-pin µQFN package and is characterized for operation over the free-air temperature range of –40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00