Features for the TPS22945EVM-082
- Input voltage range: 1.62 V to 5.5 V
- Access to the VIN, VOUT, GND, ON and OC pins
- On board CIN and COUT capacitors
- VIN and VOUT sense pins to measure the voltage drop from VIN to VOUT and calculate the resistance
Description for the TPS22945EVM-082
The TPS22945EVM-082 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22945 load switch. The VIN and VOUT connections to the device and the PCB layout routing provide a low resistance pathway into and out of the device under test. Test point connections allow the EVM User to control the device with user defined test conditions and make accurate RON and timing measurements.