See datasheet for actual packaging/pinout drawings


Package | PIN:

DSQ | 10


T (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)


5.7V, 5A, 14mΩ Load Switch with Voltage Monitoring and Reverse Current Protection

TI Store Price:

1 - 9 $ 0.85
10 - 24 $ 0.73
25 - 99 $ 0.70
100 - 249 $ 0.54
250 - 499 $ 0.53
500 - 749 $ 0.45
750 - 999 $ 0.36
1000 - 9999 $ 0.29

Adjust your quantity during checkout

Texas Instruments TPS22953DSQR

The TPS22953/54 are small, single channel load switches with controlled turn on. The devices contain a N-channel MOSFET that can operate over an input voltage range of 0.7 V to 5.7 V and can support a maximum continuous current of 5 A.

The integrated adjustable undervoltage lockout (UVLO) and adjustable power good (PG) threshold provides voltage monitoring as well as robust power sequencing. The adjustable rise time control of the device greatly reduces inrush current for a wide variety of bulk load capacitances, thereby reducing or eliminating power supply droop. The switch is independently controlled by an on and off input (EN), which is capable of interfacing directly with low-voltage control signals. A 15-Ω on-chip load is integrated into the device for a quick discharge of the output when switch is disabled. The enhanced Quick Output Discharge (QOD) remains active for short time after power is removed from the device to finish discharging the output.

The TPS22953/54 are available in small, space-saving 10-SON packages with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –40°C to +105°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00