See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $25.00
 

Adjust your quantity during checkout

TPS22953EVM-TPS22953 5.7V, 16-mΩ On Resistance Load Switch Evaluation Module

The TPS22953 device is a single channel low RON load switch with an operating voltage range of 0.7V to 5.7V.  Both package versions DSQ (0.4mm pin pitch) and DQC (0.5mm pin pitch) of the TPS22953 are available on the TPS22953EVM for evaluation.   The TPS22953 integrates a voltage supervisor which can be set through external resistors on the TPS22953EVM.

Order SummaryEdit >
OPA847ID (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00