See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $25.00
 

Adjust your quantity during checkout

TPS22954EVM-TPS22954 5.5V, 14-mΩ On Resistance Load Switch Evaluation Module

The TPS22954 device is a single channel low RON load switch with an operating voltage range of 0.7v to 5.7V.  Both package versions DSQ (0.4mm pin pitch) and DQC (0.5mm pin pitch) of the TPS22954 are available on the TPS22954EVM for evaluation.   The TPS22954 integrates a voltage supervisor which can be set through external resistors on the TPS22954EVM.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00