See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $25.00
 

Adjust your quantity during checkout

TPS22958NEVM-TPS22958N (DGN & DGK) 5.5V, 14-mOhm On Resistance Load Switch Evaluation Module

The TPS22958N device is a single channel low RON load switch with an operating voltage range of 0.6 to 5.5V.  Both package versions DGK and DGN of the TPS22958N are available on the TPS22958NEVM for evaluation.   TPS22958NDGK supports up to 4A maximum continuous current.  TPS22958NDGN supports up to 6A maximum continuous current.  

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00