Features for the TPS22960EVM
- Input voltage range: 1.62 V to 5.5 V
- 500mA max continuous current per channel
- Access to the VIN, VOUT, and Control pins
- Adjustable Slew Rate selection made through the SR pin of the device using an EVM jumper
- Output loading resistors, a 33Ω, 1-W and 1/8-W 0805 mounting pads per each channel
Description for the TPS22960EVM
The TPS22960EVM evaluation module (EVM) allows the user to connect power to and control the 8pin µQFN package load switch. Parameters such as the On State Resistance, Output Slew Rate and Output Discharge properties can be easily evaluated