TPS22962EVM-079 TPS22962 Evalaution Module top board image

TPS22962EVM-079

TPS22962 Evaluation Module

Pricing

Qty Price
+

Features for the TPS22962EVM-079

  • Input voltage range: 0.8 V to 5.5 V
  • VBIAS voltage range: 2.5 V to 5.5 V
  • Input current range: 0 A to 10 A
  • Access to the VIN, VOUT and ON pins
  • On board CIN and COUT capacitors

Description for the TPS22962EVM-079

The TPS22962EVM is a two sided PCB containing the TPS22962 load switch device. The VIN and VOUT connections to the device and the PCB layout routing are capable of handling high continuous currents and provide a low resistance pathway into and out of the device under test. Test point connections allow the EVM User to control the device with user defined test conditions and make accurate RON measurements.

Pricing

Qty Price
+