TPS22965EVM-023 TPS22965 Evaluation Module top board image

TPS22965EVM-023

TPS22965 Evaluation Module

Pricing

Qty Price
+

Features for the TPS22965EVM-023

  • Input voltage range: 0.8 V to 5.5 V
  • Input current limit: 0 A to 6 A
  • Access to the VIN, VOUT and ON pins
  • VIN and VOUT sense pins to measure the voltage drop from VIN to VOUT and calculate the resistance
  • External capacitors for configurable rise time

Description for the TPS22965EVM-023

The Texas Instruments TPS22965EVM-023 evaluation module (EVM) helps designers evaluate the performance of the TPS22965 Ultra-Low rON, 6-A Load Switch with Controlled Turn On. The EVM allows the user to apply an input voltage (0.8 V-5.5 V) under different loading conditions (0 A-6 A). Output, input and switching waveforms can be monitored on the EVM.

Pricing

Qty Price
+