TPS22965NEVM-023 TPS22965NEVM, 5.7V, 16-mΩ On Resistance Load Switch Evaluation Module angled board image

TPS22965NEVM-023

TPS22965N 5.7V, 16mΩ On-Resistance Load Switch Evaluation Module

Pricing

Qty Price
+

Features for the TPS22965NEVM-023

  • Input voltage range: 0.8 V to 5.7 V
  • VBIAS voltage range: 2.5 V to 5.7 V
  • Input current: 0 A to 6 A
  • External capacitors for configurable rise time
  • Access to the VIN, VOUT and ON pins
  • VIN and VOUT sense pins to measure the voltage drop from VIN to VOUT and calculate the resistance

Description for the TPS22965NEVM-023

The TPS22965N device is a single channel low RON load switch with an operating voltage range of 0.8 V to 5.7 V. The TPS22965N supports up to 6 A of maximum continuous current.

Pricing

Qty Price
+