See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $25.00
 

Adjust your quantity during checkout

TPS22965WDSGQ1EVM-TPS22965W-Q1 5.7V, 4A, 16mΩ On-Resistance Load Switch Evaluation Module

The TPS22965-Q1 device is a single channel low RON load switch with an operating voltage range of 0.8V to 5.7V. The TPS22965-Q1 supports up to 4A of maximum continuous current.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00