Features for the TPS22966EVM-007
- Input voltage range: 0.8 V to 5.5 V
- 6-A maximum continuous switch current per channel
- Adjustable slew-rate control
- 260-Ω on-chip load resistor is added for quick output discharge (QOD)
Description for the TPS22966EVM-007
The TPS22966EVM allows the user to apply an input voltage of (0.8 V-5.5 V) to each of two inputs under different loading conditions (0-6 A). Each switch is independently controlled by an on/off input (ON1, ON2), which is capable of interfacing directly with lowvoltage GPIO control signals. Output, Input and Switching waveforms can be monitored on the EVM.