See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DSG | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS22967DSGR


5.5V, 4A, 22mΩ Load Switch with Quick Output Discharge and Adjustable Rise Time

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.66
10 - 24 $ 0.59
25 - 99 $ 0.54
100 - 249 $ 0.46
250 - 499 $ 0.43
500 - 749 $ 0.35
750 - 999 $ 0.28
1000 - 9999 $ 0.25

Adjust your quantity during checkout

Texas Instruments TPS22967DSGR

The TPS22967 device is a small, ultra-low RON, single-channel load switch with controlled turnon. The device contains an N-channel MOSFET that can operate over an input voltage range of 0.8 V to 5.5 V and can support a maximum continuous current of
4 A. The switch is controlled by an on/off input (ON), which can interface directly with low-voltage control signals. In the TPS22967, a 225-Ω pulldown resistor is added for quick output discharge when the switch is turned off.

The TPS22967 is available in a small, space-saving 2-mm × 2-mm 8-pin WSON package (DSG) with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00