See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS22967EVM-023-TPS22967EVM-023 Evaluation Module

The Texas Instruments TPS22967EVM-023 evaluation module (EVM) helps designers evaluate the performance of the TPS22967 Ultra-Low rON, 4A Load Switch with Controlled Turn On. The EVM allows the user to apply an input voltage (0.8V-5.5V) under different load. Output, Input and Switching waveforms can be monitored on the EVM.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00