TPS22968EVM-007

TPS22968EVM-007 Evaluation Module

Pricing

Qty Price
+

Features for the TPS22968EVM-007

  • Input voltage range: 0.8 V to 5.5 V
  • VBIAS voltage range: 2.5 V to 5.5 V
  • Input current range: 0 A to 4 A
  • External capacitors for configurable rise time
  • EVM configurable for single or parallel switch configurations
  • Access to the VIN, VOUT and ON pins
  • VIN and VOUT sense pins to measure the voltage drop from VIN to VOUT and calculate the resistance

Description for the TPS22968EVM-007

The TPS22968 device is a dual switch ultra low Ron device with an operating voltage range of 0.8 V to 5.5 V, Each switch is capable of handling continuous currents of 4 A. The TPS22968 device is demonstrated using the TPS22968EVM-007 module. The Dual Load Switch device can be configured in either a dual switch configuration or a parallel switch configuration using the TPS22968EVM-007.

Pricing

Qty Price
+