TPS22968NEVM TPS22968NEVM 5.5V, 4A, Dual Channel Load Switch Evaluation Module top board image

TPS22968NEVM

TPS22968N 5.5V, 4A, Dual-Channel Load Switch Evaluation Module

Pricing

Qty Price
+

Features for the TPS22968NEVM

  • External capacitors for configurable rise time
  • Connection points to VIN, VOUT, VBIAS, ON pins as well as SENSE connections for accurate measurement of VIN and VOUT voltages
  • High current connection terminals available for 4-A maximum continuous switch current operation
  • VIN input voltage range: 0.8 V to 5.5 V
  • 6VBIAS voltage range: 2.5 V to 5.5 V

Description for the TPS22968NEVM

The TPS22968N device is a dual channel load switch with an operating voltage range of 0.8 V to 5.5 V. Each channel is capable of handling a continuous currents of 4 A. The TPS22968N device is demonstrated using the TPS22968NEVM module. The dual load switch device can be configured in either a dual switch configuration or a parallel switch configuration using the TPS22968NEVM.

Pricing

Qty Price
+