See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $25.00
 

Adjust your quantity during checkout

TPS22970EVM-TPS22970 3.6V, 4A, 5.3mΩ On-Resistance Load Switch Evaluation Module

The TPS22970 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22970 load switch. The TPS22970EVM allows the user to apply different input voltages (0.65 V to 3.6 V) under different loading conditions (0 A to 4 A) to the TPS22970. Output, input, and switching waveforms can be monitored on the EVM.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00