Features for the TPS22971EVM
- VIN input voltage range: 0.65-V to 3.6-V
- EVM allows access to the VIN, VOUT, PG, GND, and ON pin of the TPS22971 Load Switch Device
- On board CIN and COUT capacitors
- 3-A maximum continuous current operation
- Power good (PG) signal can be monitored via test point
Description for the TPS22971EVM
The TPS22971 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22971 load switch. The TPS22971EVM allows the user to apply different input voltages (0.65-V to 3.6-V) under different loading conditions (0-A to 3-A) to the TPS22971. Output, input, and switching waveforms can be monitored on the EVM.