See datasheet for actual packaging/pinout drawings


TPS22971 3.6V, 3A, 7.5mΩ On-Resistance Load Switch Evaluation Module

TI Store Price:

Unit price: $25.00

Adjust your quantity during checkout

Texas Instruments TPS22971EVM

The TPS22971 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22971 load switch. The TPS22971EVM allows the user to apply different input voltages (0.65 V to 3.6 V) under different loading conditions (0 A to 3 A) to the TPS22971. Output, input, and switching waveforms can be monitored on the EVM.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00