See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

YZP | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS22971YZPR


3.6V, 3A, 6.7mΩ Load Switch with Adjustable Fast Turn-On, Power Good, and Quick Output Discharge

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.63
10 - 24 $ 0.56
25 - 99 $ 0.52
100 - 249 $ 0.45
250 - 499 $ 0.41
500 - 749 $ 0.34
750 - 999 $ 0.27
1000 - 9999 $ 0.24

Adjust your quantity during checkout

Texas Instruments TPS22971YZPR

The TPS22971 is a space-saving single-channel load switch with controlled and adjustable Turn-ON slew rate and an integrated Power Good indicator. The device contains an N-channel MOSFET that can operate over a low input voltage range of 0.65 V to 3.6 V and can support a maximum continuous current of 3 A. A low on-resistance of 6.7-mΩ minimizes the power loss and voltage drop across the load switch. The switch is controlled by an on and off input (ON), which is capable of interfacing directly with low-voltage control signals.

By default, the TPS22971 has a Fast Turn-ON time to minimize system startup and wait time. The Adjustable Slew Rate can also be reduced to limit inrush current. A Power Good (PG) signal internally monitors the gate threshold and indicates when the switch is fully on. When the switch is disabled, a 150-Ω on-chip resistor quickly discharges the output to ground and keeps it from floating.

The TPS22971 is available in an ultra-small, space saving 8-pin WCSP package and is characterized for operation over the free-air temperature range of –40°C to 105°C and integrates thermal shutdown to turn off in case of overheating.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00