Features for the TPS22975EVM
- Features both TPS22975 and TPS22975N
- Input voltage range: 0.6-V to 5.7-V
- Input current range: 0-A to 6-A
- Access to VIN, VOUT, VBIAS, and ON pins
- VIN and VOUT Sense connections for measuring VIN, VOUT or RON
Description for the TPS22975EVM
The TPS22975 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22975 and TPS22975N load switches. The TPS22975EVM allows the user to apply different input voltages (0.6-V to 5.7-V) under different loading conditions (0-A to 6-A) to the TPS22975/TPS22975N. Output, input, and switching waveforms can be monitored on the EVM.