See datasheet for actual packaging/pinout drawings


TPS22975 5.7V, 6A, 16mΩ On-Resistance Load Switch Evaluation Module

TI Store Price:

Unit price: $25.00

Adjust your quantity during checkout

Texas Instruments TPS22975EVM

The TPS22975 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22975 and TPS22975N load switches. The TPS22975EVM allows the user to apply different input voltages (0.6 V to 5.7 V) under different loading conditions (0 A to 6 A) to the TPS22975/TPS22975N. Output, input, and switching waveforms can be monitored on the EVM.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00