See datasheet for actual packaging/pinout drawings

Package | PIN:

DSG | 8

Temp:

T (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.45
10 - 24 $ 0.40
25 - 99 $ 0.37
100 - 249 $ 0.32
250 - 499 $ 0.29
500 - 749 $ 0.24
750 - 999 $ 0.19
1000 - 9999 $ 0.17
  View datasheet for TPS22975NDSGR View product folder for TPS22975NDSGR

Adjust your quantity during checkout

TPS22975NDSGR-5.7V, 6A, 16mΩ Load Switch with Adjustable Rise Time & Optional QOD

The TPS22975 product family consists of two devices: TPS22975 and TPS22975N. Each device is a single-channel load switch that provides a configurable rise time to minimize inrush current. The device contains an N-channel MOSFET that can operate over an input voltage range of 0.6 V to 5.7 V and can support a maximum continuous current of 6 A. The switch is controlled by an on and off input (ON), which is capable of interfacing directly with low-voltage control signals. TPS22975 has an optional 230-Ω on-chip load resistor for quick output discharge when switch is turned off.

The TPS22975 is available in a small, space-saving 2-mm × 2-mm 8-pin SON package (DSG) with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –40°C to +105°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00