TPS22976EVM TPS22976 5.7V, 6A, 14mΩ On-Resistance Dual-Channel Load Switch Evaluation Module angled board image

TPS22976EVM

TPS22976 5.7V, 6A, 14mΩ On-Resistance Dual-Channel Load Switch Evaluation Module

Pricing

Qty Price
+

Features for the TPS22976EVM

  • Input voltage range: 0.6-V to 5.7-V
  • Input current range: 0-A to 6-A
  • Access to VIN, VOUT, VBIAS, and ON pins
  • VIN and VOUT Sense connections for measuring VIN, VOUT or RON

Description for the TPS22976EVM

The TPS22976 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22976 load switch. The EVM allows the user to apply different input voltages (0.6-V to 5.7-V) under different loading conditions (0-A to 6-A) to the TPS22976. Parameters such as the on-resistance, rise time, and output pull-down resistance can be easily and accurately evaluated.

Pricing

Qty Price
+