See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $25.00
 

Adjust your quantity during checkout

TPS22976EVM-TPS22976 5.7V, 6A, 14mΩ On-Resistance Dual-Channel Load Switch Evaluation Module

The TPS22976 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22976 load switch. The EVM allows the user to apply different input voltages (0.6 V to 5.7 V) under different loading conditions (0 A to 6 A) to the TPS22976. Output, input, and switching waveforms can be monitored on the EVM.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00